Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
104745BJ
CLUTCH ASSY, 42VC1200 DL W/ALD VC-510
104745BJ
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
104745BJ
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
54.250
Product height mm
1377.950
Product length in
54.250
Product length mm
1377.950
Product width in
49.130
Product width mm
1247.902
Sub brand
AIRFLEX
Airflex