Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Dual application |
| Friction width | 12 inch |
| Item type | Clutch |
| Maximum speed RPM | 670 |
| Product height in | 54.250 |
| Product height mm | 1377.950 |
| Product length in | 54.250 |
| Product length mm | 1377.950 |
| Product width in | 49.130 |
| Product width mm | 1247.902 |
| Size | 42 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 1638000 |