CLUTCH ASSY, 42VC1200 DL
104745BY
Tools104745BY Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 54.250 |
| Product height mm | 1377.950 |
| Product length in | 54.250 |
| Product length mm | 1377.950 |
| Product width in | 36.120 |
| Product width mm | 917.448 |
| Sub brand | Airflex |