CLUTCH ASSY, 46VC1200 DL
104746
Tools104746 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 61.000 |
| Product height mm | 1549.400 |
| Product length in | 61.000 |
| Product length mm | 1549.400 |
| Product width in | 49.250 |
| Product width mm | 1250.950 |
| Sub brand | Airflex |