Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
104746AY
CLUTCH ASSY, 46VC1200 DL W/ALD VC-510
104746AY
Where to buy
Export PDF
Tools
Add to comparison
104746AY
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
61.000
Product height mm
1549.400
Product length in
61.000
Product length mm
1549.400
Product width in
49.250
Product width mm
1250.950
Sub brand
AIRFLEX
Airflex