CLUTCH ASSY, 46VC1200 DL W/ALD S/P-product-details

CLUTCH ASSY, 46VC1200 DL W/ALD S/P

104746BE


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationAXIAL LOCKING ASSEMBLYAxial locking assembly
Constricting max pressure psi125
Friction width12 INCH12 inch
Item typeCLUTCHClutch
Maximum speed RPM600
Product height in61.000
Product height mm1549.400
Product length in61.000
Product length mm1549.400
Product width in49.250
Product width mm1250.95
Size4646
Sub brandAIRFLEXAirflex
Torque at 5.2 bar Nm214670
Torque at 75 psi lb-in1900000