CLUTCH ASSY, 52VC1200 DL W/ALD VC-510-product-details

CLUTCH ASSY, 52VC1200 DL W/ALD VC-510

104747AZ

Alternate part number: 104747AP


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationAXIAL LOCKING ASSEMBLYAxial locking assembly
Constricting max pressure psi125
Friction width12 INCH12 inch
Item typeCLUTCHClutch
Maximum speed RPM550
Product height in67.750
Product height mm1720.850
Product length in67.750
Product length mm1720.850
Product width in49.750
Product width mm1263.650
Size5252
Sub brandAIRFLEXAirflex
Torque at 5.2 bar Nm274550
Torque at 75 psi lb-in2430000