Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Dual application |
| Friction width | 12 inch |
| Item type | Clutch |
| Product height in | 67.750 |
| Product height mm | 1720.850 |
| Product length in | 67.750 |
| Product length mm | 1720.850 |
| Product width in | 49.410 |
| Product width mm | 1255.014 |
| Size | 52 |
| Sub brand | Airflex |