52VC1200 DL CL APP W/ALD, VC-510-product-details

52VC1200 DL CL APP W/ALD, VC-510

104747BD


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL APPLICATIONDual application
Friction width12 INCH12 inch
Item typeCLUTCHClutch
Product height in67.750
Product height mm1720.850
Product length in67.750
Product length mm1720.850
Product width in49.750
Product width mm1263.65
Size5252
Sub brandAIRFLEXAirflex