CLUTCH ASSY, 52VC1200 DL W/ALD VC-510-product-details

CLUTCH ASSY, 52VC1200 DL W/ALD VC-510

104747BW


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeVC
ConfigurationAxial locking assembly
Constricting max pressure psi125
Friction width12 inch
Item typeClutch
Maximum speed RPM550
Product height in67.750
Product height mm1720.850
Product length in67.750
Product length mm1720.850
Product width in49.750
Product width mm1263.65
Size52
Sub brandAirflex
Torque at 5.2 bar Nm274550
Torque at 75 psi lb-in2430000