Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | AXIAL LOCKING ASSEMBLY | Axial locking assembly |
| Constricting max pressure psi | 125 | |
| Friction width | 12 INCH | 12 inch |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 550 | |
| Product height in | 67.750 | |
| Product height mm | 1720.850 | |
| Product length in | 67.750 | |
| Product length mm | 1720.850 | |
| Product width in | 49.750 | |
| Product width mm | 1263.650 | |
| Size | 52 | 52 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 5.2 bar Nm | 274550 | |
| Torque at 75 psi lb-in | 2430000 |