Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | AXIAL LOCKING ASSEMBLY | Axial locking assembly |
| Constricting max pressure psi | 125 | |
| Friction width | 16 INCH | 16 inch |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 550 | |
| Product height in | 66.680 | |
| Product height mm | 1693.672 | |
| Product length in | 66.680 | |
| Product length mm | 1693.672 | |
| Product width in | 58.700 | |
| Product width mm | 1490.98 | |
| Size | 51 | 51 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 5.2 bar Nm | 363810 | |
| Torque at 75 psi lb-in | 3220000 |