Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
104748BZ
CLUTCH ASSY, 51VC1600 DL W/ALD VC-510
104748BZ
Tools
Add to comparison
Add to comparison
104748BZ
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
67.750
Product height mm
1720.850
Product length in
67.750
Product length mm
1720.850
Product width in
60.000
Product width mm
1524.000
Sub brand
AIRFLEX
Airflex