51VC1600 DL CL APPL,VC-5-product-details

51VC1600 DL CL APPL,VC-5

104748P


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeVC
ConfigurationDual application
Friction width16 inch
Item typeClutch
Product height in67.750
Product height mm1720.850
Product length in67.750
Product length mm1720.850
Product width in60.000
Product width mm1524
Size51
Sub brandAirflex