Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
104749
CLUTCH ASSY, 60VC1600 DL W/ALD
104749
Where to buy
Export PDF
Tools
Add to comparison
104749
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
77.750
Product height mm
1974.850
Product length in
77.750
Product length mm
1974.850
Product width in
68.380
Product width mm
1736.852
Sub brand
AIRFLEX
Airflex