60VC1600 DL CL APP W/ALD,VC-510-product-details

60VC1600 DL CL APP W/ALD,VC-510

104749AH


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL APPLICATIONDual application
Friction width16 INCH16 inch
Item typeCLUTCHClutch
Product height in77.750
Product height mm1974.850
Product length in77.750
Product length mm1974.850
Product width in68.380
Product width mm1736.852
Size6060
Sub brandAIRFLEXAirflex