Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Axial locking assembly |
| Constricting max pressure psi | 125 |
| Friction width | 16 inch |
| Item type | Clutch |
| Maximum speed RPM | 520 |
| Product height in | 77.750 |
| Product height mm | 1974.850 |
| Product length in | 77.750 |
| Product length mm | 1974.850 |
| Product width in | 68.370 |
| Product width mm | 1736.598 |
| Size | 60 |
| Sub brand | Airflex |
| Torque at 5.2 bar Nm | 493290 |
| Torque at 75 psi lb-in | 4366000 |