CLUTCH ASSY, 60VC1600 DL W/ALD-product-details

CLUTCH ASSY, 60VC1600 DL W/ALD

104749X


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationAXIAL LOCKING ASSEMBLYAxial locking assembly
Constricting max pressure psi125
Friction width16 INCH16 inch
Item typeCLUTCHClutch
Maximum speed RPM520
Product height in77.750
Product height mm1974.850
Product length in77.750
Product length mm1974.850
Product width in68.370
Product width mm1736.598
Size6060
Sub brandAIRFLEXAirflex
Torque at 5.2 bar Nm493290
Torque at 75 psi lb-in4366000