24VC650 DL CL APPL 4SC,-product-details

24VC650 DL CL APPL 4SC,

105437


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL ELEMENTDual element
Friction width10 INCH10 inch
Inertia lb-sq ft552.0
Item typeCLUTCHClutch
Maximum speed RPM1250
Product height in34.000
Product height mm863.600
Product length in34.000
Product length mm863.600
Product width in7.690
Product width mm195.326
Size2424
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in219000