12CB350 DL CL APPL,CB-42-product-details

12CB350 DL CL APPL,CB-42

105500


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE APPLICATIONSingle application
Friction width3.5 INCH3.5 inch
Inertia lb-sq ft22.0
Item typeCLUTCHClutch
Maximum speed RPM1800
Product height in17.625
Product height mm447.675
Product length in17.625
Product length mm447.675
Product width in13.688
Product width mm347.675
Size1212
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in13300