Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Dual application |
| Friction width | 4 inch |
| Item type | Clutch |
| Product height in | 20.000 |
| Product height mm | 508.000 |
| Product length in | 20.000 |
| Product length mm | 508.000 |
| Product width in | 17.910 |
| Product width mm | 454.914 |
| Size | 14 |
| Sub brand | Airflex |