18CB500 DL CL APPL,CB-42 CUST BORE-product-details

18CB500 DL CL APPL,CB-42 CUST BORE

105503


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationDUAL APPLICATIONDual application
Friction width5 INCH5 inch
Item typeCLUTCHClutch
Product height in26.000
Product height mm660.400
Product length in26.000
Product length mm660.400
Product width in22.190
Product width mm563.626
Size1818
Sub brandAIRFLEXAirflex