28CB525 DL CL APPL (CB-4-product-details

28CB525 DL CL APPL (CB-4

105508


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width5.25 INCH5.25 inch
Inertia lb-sq ft252.0
Item typeCLUTCHClutch
Maximum speed RPM1000
Product height in36.000
Product height mm914.400
Product length in36.000
Product length mm914.400
Product width in6.940
Product width mm176.276
Size2828
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in106000