10CB300 CL APPL, PCB-203 1.875 BORE-product-details

10CB300 CL APPL, PCB-203 1.875 BORE

105784AB


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE APPLICATIONSingle application
Friction width3 INCH3 inch
Item typeCLUTCHClutch
Product height in15.380
Product height mm390.652
Product length in15.380
Product length mm390.652
Product width in13.062
Product width mm331.775
Size1010
Sub brandAIRFLEXAirflex