12CB350 CL APPL,PCB-203 HI CO-product-details

12CB350 CL APPL,PCB-203 HI CO

105785AG


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE APPLICATIONSingle application
Friction width3.5 INCH3.5 inch
Item typeCLUTCHClutch
Product height in17.625
Product height mm447.675
Product length in17.625
Product length mm447.675
Product width in13.875
Product width mm352.425
Size1212
Sub brandAIRFLEXAirflex