16VC-20VC AIR TUBE GROUP
105810
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | SINGLE ELEMENT | Single element |
| Item type | CLUTCH | Clutch |
| Size | 16 | 16 |
| Sub brand | AIRFLEX | Airflex |