66VC1600 DL CL APPL, SPCL PIPING, VC-510-product-details

66VC1600 DL CL APPL, SPCL PIPING, VC-510

106972AA


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL APPLICATIONDual application
Friction width16 INCH16 inch
Item typeCLUTCHClutch
Product height in82.500
Product height mm2095.500
Product length in82.500
Product length mm2095.500
Product width in70.000
Product width mm1778
Size6666
Sub brandAIRFLEXAirflex