42VC1200 DL CL EAR ITEM MARINE-product-details

42VC1200 DL CL EAR ITEM MARINE

107003


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL APPLICATIONDual application
Friction width12 INCH12 inch
Item typeCLUTCHClutch
Maximum speed RPM670
Product height in54.250
Product height mm1377.950
Product length in54.250
Product length mm1377.950
Product width in36.120
Product width mm917.448
Size4242
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in819000