Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | DUAL APPLICATION | Dual application |
| Friction width | 6.5 INCH | 6.5 inch |
| Item type | CLUTCH | Clutch |
| Product height in | 35.125 | |
| Product height mm | 892.175 | |
| Product length in | 35.125 | |
| Product length mm | 892.175 | |
| Product width in | 26.688 | |
| Product width mm | 677.875 | |
| Size | 24 | 24 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 75 psi lb-in | 270000 |