24VC1000 BR APPL VC-538-product-details

24VC1000 BR APPL VC-538

107604


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE APPLICATIONSingle application
Friction width10 INCH10 inch
Item typeCLUTCH AND BRAKEClutch and Brake
Product height in34.000
Product height mm863.600
Product length in34.000
Product length mm863.600
Product width in12.630
Product width mm320.802
Size2424
Sub brandAIRFLEXAirflex