Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Dual application |
| Friction width | 16 inch |
| Item type | Clutch |
| Product height in | 93.000 |
| Product height mm | 2362.200 |
| Product length in | 93.000 |
| Product length mm | 2362.200 |
| Product width in | 74.380 |
| Product width mm | 1889.252 |
| Size | 76 |
| Sub brand | Airflex |