Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Dual application |
| Friction width | 5 inch |
| Item type | Clutch |
| Maximum speed RPM | 1800 |
| Product height in | 26.498 |
| Product height mm | 673.049 |
| Product length in | 26.498 |
| Product length mm | 673.049 |
| Product width in | 22.190 |
| Product width mm | 563.626 |
| Size | 18 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 132000 |