Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
108120E
CLUTCH ASSY, 76VC2000 DL W/ALD VC-510
108120E
Where to buy
Export PDF
Tools
Add to comparison
108120E
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
93.500
Product height mm
2374.900
Product length in
93.500
Product length mm
2374.900
Product width in
78.370
Product width mm
1990.598
Sub brand
AIRFLEX
Airflex