Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | APPLICATION | Application |
| Constricting max pressure psi | 125 | |
| Friction width | 10 INCH | 10 inch |
| Item type | BRAKE | Brake |
| Maximum speed RPM | 480 | |
| Product height in | 43.880 | |
| Product height mm | 1114.552 | |
| Product length in | 43.880 | |
| Product length mm | 1114.552 | |
| Product width in | 21.113 | |
| Product width mm | 536.27 | |
| Size | 32 | 32 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 5.2 bar Nm | 46890 | |
| Torque at 75 psi lb-in | 415000 |