45CB525 EL ASSY 1SC-product-details

45CB525 EL ASSY 1SC

142081KM


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width5.25 INCH5.25 inch
Inertia lb-sq ft1115.0
Item typeCLUTCHClutch
Maximum speed RPM670
Product height in53.625
Product height mm1362.075
Product length in53.625
Product length mm1362.075
Product width in6.940
Product width mm176.276
Size4545
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in260000