Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | CB | CB |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 5.25 INCH | 5.25 inch |
| Item type | CLUTCH | Clutch |
| Product height in | 53.625 | |
| Product height mm | 1362.075 | |
| Product length in | 53.625 | |
| Product length mm | 1362.075 | |
| Product width in | 6.940 | |
| Product width mm | 176.276 | |
| Size | 45 | 45 |
| Sub brand | AIRFLEX | Airflex |