14CB400 EL ASSY MSC 2 VAL DL-product-details

14CB400 EL ASSY MSC 2 VAL DL

142087KG


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeCB
ConfigurationSingle element
Friction width4 inch
Item typeClutch
Product height in19.625
Product height mm498.475
Product length in19.625
Product length mm498.475
Product width in5.220
Product width mm132.588
Size14
Sub brandAirflex