14CB400 EL ASSY SPLIT DL FLANGE W/2 SC-product-details

14CB400 EL ASSY SPLIT DL FLANGE W/2 SC

142087KJ


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationDUAL ELEMENTDual element
Friction width4 INCH4 inch
Item typeCLUTCHClutch
Product height in19.625
Product height mm498.475
Product length in19.625
Product length mm498.475
Product width in5.380
Product width mm136.652
Size1414
Sub brandAIRFLEXAirflex