Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
142087NJ
CLUTCH-AIR, 14CB400 EL SPLIT DL FLG 2VLV
142087NJ
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142087NJ
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
19.625
Product height mm
498.475
Product length in
19.625
Product length mm
498.475
Product width in
5.380
Product width mm
136.652
Sub brand
AIRFLEX
Airflex