14CB400 EL ASSY W/1 SC HI-CO DRIVING-product-details

14CB400 EL ASSY W/1 SC HI-CO DRIVING

142087TD


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width4 INCH4 inch
Inertia lb-sq ft17.0
Item typeCLUTCHClutch
Maximum speed RPM1800
Product height in19.625
Product height mm498.475
Product length in19.625
Product length mm498.475
Product width in5.220
Product width mm132.588
Size1414
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in19700