Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
142095JB
CLUTCH-AIR, 6CB200 EL 1SC
142095JB
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142095JB
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
10.752
Product height mm
273.101
Product length in
10.752
Product length mm
273.101
Product width in
2.940
Product width mm
74.676
Sub brand
AIRFLEX
Airflex