6CB200 EL ASSY, 2/SC DR BARS, Nr3-75 MTL-product-details

6CB200 EL ASSY, 2/SC DR BARS, Nr3-75 MTL

142095TE


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width2 INCH2 inch
Item typeCLUTCHClutch
Product height in10.752
Product height mm273.101
Product length in10.752
Product length mm273.101
Product width in2.940
Product width mm74.676
Size66
Sub brandAIRFLEXAirflex