Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
142096JH
CLUTCH-AIR, 8CB250 EL 2VLV MSC
142096JH
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142096JH
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
12.875
Product height mm
327.025
Product length in
12.875
Product length mm
327.025
Product width in
3.440
Product width mm
87.376
Sub brand
AIRFLEX
Airflex