Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | CB | CB |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 2.5 INCH | 2.5 inch |
| Inertia lb-sq ft | 2.0 | |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 1800 | |
| Product height in | 13.250 | |
| Product height mm | 336.550 | |
| Product length in | 13.250 | |
| Product length mm | 336.550 | |
| Product width in | 6.750 | |
| Product width mm | 171.450 | |
| Size | 8 | 8 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 75 psi lb-in | 4290 |