8CB250 EL ASSY-product-details

8CB250 EL ASSY

142096SC


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width2.5 INCH2.5 inch
Inertia lb-sq ft2.0
Item typeCLUTCHClutch
Maximum speed RPM1800
Product height in12.875
Product height mm327.025
Product length in12.875
Product length mm327.025
Product width in3.440
Product width mm87.376
Size88
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in4290