8CB250   HI-CO DB, 1 S/C, SLOTD R-product-details

8CB250 HI-CO DB, 1 S/C, SLOTD R

142096SX


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeCB
ConfigurationSingle element
Friction width2.5 inch
Item typeClutch
Product height in12.875
Product height mm327.025
Product length in12.875
Product length mm327.025
Product width in3.440
Product width mm87.376
Size8
Sub brandAirflex