8CB ELE ASS,Y TAB-product-details

8CB ELE ASS,Y TAB

142096TE


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width2.5 INCH2.5 inch
Item typeCLUTCHClutch
Product height in12.875
Product height mm327.025
Product length in12.875
Product length mm327.025
Product width in3.440
Product width mm87.376
Size88
Sub brandAIRFLEXAirflex