Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
142098JA
CLUTCH-AIR, 12CB350 EL 1VLV MSC
142098JA
Tools
Add to comparison
Add to comparison
142098JA
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
17.625
Product height mm
447.675
Product length in
17.625
Product length mm
447.675
Product width in
4.720
Product width mm
119.888
Sub brand
AIRFLEX
Airflex