12CB350 2 SC DL DRI AIR BRIDG MTG  BAL-product-details

12CB350 2 SC DL DRI AIR BRIDG MTG BAL

142098RX


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationDUAL ELEMENTDual element
Friction width3.5 INCH3.5 inch
Item typeCLUTCHClutch
Product height in17.625
Product height mm447.675
Product length in17.625
Product length mm447.675
Product width in4.800
Product width mm121.920
Size1212
Sub brandAIRFLEXAirflex