Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | DUAL ELEMENT | Dual element |
| Constricting max pressure psi | 125 | |
| Friction width | 16 INCH | 16 inch |
| Inertia kg-sq m | 1725.0 | |
| Inertia lb-sq ft | 41064.0 | |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 520 | |
| Product height in | 77.750 | |
| Product height mm | 1974.850 | |
| Product length in | 77.750 | |
| Product length mm | 1974.850 | |
| Product width in | 68.380 | |
| Product width mm | 1736.852 | |
| Size | 66 | 66 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 5.2 bar Nm | 493290 | |
| Torque at 75 psi lb-in | 4366000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |